Catalog navigation
Choix du modèle CAO
Produit(s) sélectionnable(s): 1
HELP_VARIABLE
Company
KESSEL
Description
Practicus project drain
Bill of material
45110.63
PREVIEW
Product name
Practicus floor drain, DN 100, horizontal, Design grating
GTIN number
4026092052846
Order number
45110.63
Version of drains for floor, roof and sanitary objects
Floor drains with odour trap, e.g. basement, bathroom, workshop and yard drainage including channels -wastewater-
Drain pipe socket version
horizontal
Type of drainage
Freispiegel
Drain type
Ablauf-Punktförmig
Trace heating
ohne Begleitheizung
Drain body material
Polymer
Surfaces of the drains (drain body)
geschliffen
Sealing variants
without waterproofing layer
Odour trap
with odour trap
Temperature class
A
Complete article (one-piece) made up of combination (multi-piece version) of drain body and upper section
yes
Fire resistance class can be retrofitted
no
Fire resistance class
keine Feuerwiderstandsklasse
Load class: “Drains, covers and upper sections”
L 15
LINK
http://www.kessel.de/info?han=45110.53
Procurement
Last updateMay 22, 2024, 12:20 PM
Part number45110.63
AUSSCHREIBEN.DEhttps://ausschreiben.de/catalog/kessel/catalogItem/d0a01a3b-5dd5-448b-8aff-ab5b011e5fab
Devise:
$
£
¥
CN¥
Toutes les informations sans garantie
Dernière mise à jour: May 22, 2024, 12:20 PM
Aperçus 3D
3D
Characteristics Graph
2D
L'aperçu ne représente plus la configuration actuelle de la pièce.Veuillez actualiser l'aperçu.
Filiales du fabricant
Cliquez sur un pays pour voir l'adresse de la filiale
Embedded user actions