Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KESSEL
Description
Ferrofix Express floor tray
Bill of material
6050050
PREVIEW
Product name
Bodenwanne Ferrofix, Klebeflansch H: 15 mm, 500 x 500 mm
GTIN number
4026092054703
Order number
6050050
Version of drains for floor, roof and sanitary objects
Roof drains and floor drains without odour trap, e.g. roof, balcony, patio drainage, façade drainage (parapet drainage) -rainwater-
Drain pipe socket version
sonstige produktspezifische Ausführungen
Type of drainage
Freispiegel
Drain type
Ablauf-Punktförmig
Trace heating
ohne Begleitheizung
Sealing variants
sonstige produktspezifische Ausführungen
Odour trap
ohne Geruchsverschluss
Complete article (one-piece) made up of combination (multi-piece version) of drain body and upper section
no
Fire resistance class can be retrofitted
no
Fire resistance class
keine Feuerwiderstandsklasse
Load class: “Drains, covers and upper sections”
L 15
LINK
http://www.kessel.de/info?han=6050050
Procurement
Last updateMay 22, 2024, 12:21 PM
Part number6050050
AUSSCHREIBEN.DEhttps://ausschreiben.de/catalog/kessel/catalogItem/ced139a4-0e1d-420d-8468-f34684c3670a
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: May 22, 2024, 12:21 PM
Previews
3D
Characteristics Graph
2D
Location of catalog vendor
Select a country to see the local offices
Embedded user actions