Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KESSEL
Description
Ferrofix Express floor tray
Bill of material
6050100
PREVIEW
Product name
Bodenwanne Ferrofix, Klebeflansch H: 15 mm, 500 x 1000 mm
GTIN number
4026092054710
Order number
6050100
Version of drains for floor, roof and sanitary objects
Roof drains and floor drains without odour trap, e.g. roof, balcony, patio drainage, façade drainage (parapet drainage) -rainwater-
Drain pipe socket version
sonstige produktspezifische Ausführungen
Type of drainage
Freispiegel
Drain type
Ablauf-Punktförmig
Trace heating
ohne Begleitheizung
Sealing variants
sonstige produktspezifische Ausführungen
Odour trap
ohne Geruchsverschluss
Complete article (one-piece) made up of combination (multi-piece version) of drain body and upper section
no
Fire resistance class can be retrofitted
no
Fire resistance class
keine Feuerwiderstandsklasse
Load class: “Drains, covers and upper sections”
L 15
LINK
http://www.kessel.de/info?han=6050100
Procurement
Last updateMay 22, 2024, 12:21 PM
Part number6050100
AUSSCHREIBEN.DEhttps://ausschreiben.de/catalog/kessel/catalogItem/f800f812-5dc0-4963-9825-c5d094dbe820
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: May 22, 2024, 12:21 PM
Previews
3D
Characteristics Graph
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices
Embedded user actions