Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
KESSEL
Description
Ferrofix Express floor tray
Bill of material
6100100
PREVIEW
Product name
Bodenwanne Ferrofix, ohne Klebeflansch, 1000 x 1000 mm
GTIN number
4026092066508
Order number
6100100
Version of drains for floor, roof and sanitary objects
Roof drains and floor drains without odour trap, e.g. roof, balcony, patio drainage, façade drainage (parapet drainage) -rainwater-
Drain pipe socket version
sonstige produktspezifische Ausführungen
Type of drainage
Freispiegel
Drain type
Ablauf-Punktförmig
Trace heating
ohne Begleitheizung
Sealing variants
sonstige produktspezifische Ausführungen
Odour trap
ohne Geruchsverschluss
Complete article (one-piece) made up of combination (multi-piece version) of drain body and upper section
no
Fire resistance class can be retrofitted
no
Fire resistance class
keine Feuerwiderstandsklasse
Load class: “Drains, covers and upper sections”
L 15
LINK
http://www.kessel.de/info?han=6100100
Procurement
Last updateMay 22, 2024, 12:21 PM
Part number6100100
AUSSCHREIBEN.DEhttps://ausschreiben.de/catalog/kessel/catalogItem/ffdb32f5-a25f-4a84-ba24-0ce38c43f794
Currency:
$
£
¥
CN¥
Wszystkie informacje bez gwarancji
Ostatnia aktualizacja: May 22, 2024, 12:21 PM
Previews
3D
Characteristics Graph
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Lokalizacja sprzedawcy
Wybierz kraj żeby zobaczyć lokalne biura
Embedded user actions