Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
KESSEL
Description
Ferrofix Express box channel
Bill of material
6030100
PREVIEW
Product name
Ferrofix box channel, glued flange H: 15mm, 300x1050mm
GTIN number
4026092054673
Order number
6030100
Version of drains for floor, roof and sanitary objects
Roof drains and floor drains without odour trap, e.g. roof, balcony, patio drainage, façade drainage (parapet drainage) -rainwater-
Drain pipe socket version
other product-specific versions
Type of drainage
Freispiegel
Drain type
Ablauf-Punktförmig
Trace heating
ohne Begleitheizung
Sealing variants
other product-specific versions
Odour trap
without odour trap
Temperature class
Complete article (one-piece) made up of combination (multi-piece version) of drain body and upper section
no
Fire resistance class can be retrofitted
no
Fire resistance class
keine Feuerwiderstandsklasse
Load class: “Drains, covers and upper sections”
L 15
LINK
http://www.kessel.de/info?han=6030100
Procurement
Last updateMay 22, 2024, 12:21 PM
Part number6030100
AUSSCHREIBEN.DEhttps://ausschreiben.de/catalog/kessel/catalogItem/51d04052-b90b-48c1-9d7d-e17d3754a0d1
Currency:
$
£
¥
CN¥
Wszystkie informacje bez gwarancji
Ostatnia aktualizacja: May 22, 2024, 12:21 PM
Previews
3D
Characteristics Graph
2D
Lokalizacja sprzedawcy
Wybierz kraj żeby zobaczyć lokalne biura
Embedded user actions