Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KESSEL
Description
Backwater pumping station Pumpfix S
Bill of material
280451S
PREVIEW
Product name
Backwater pumping station Pumpfix S, DN 100, with black cover plate
GTIN number
4026092085516
LMIN
155.100
LMAX
285.100
Variable length
Order number
280451S
Area of application
drainage
Technical design
Submersible pump
Shaft position
vertical
Hydraulics
single-level
Priming characteristics
normal-priming
Drive
e-motor for alternating current
E-motor start-up type
direct
Pump housing material information
Polymer
Connection nominal size, pressure (outlet) side
DN100, DA110
LINK
https://www.kessel.de/info?han=280451S
Procurement
Last updateMay 22, 2024, 12:20 PM
Part number280451S
AUSSCHREIBEN.DEhttps://ausschreiben.de/catalog/kessel/catalogItem/55cbc54c-0fff-44e1-b51e-671a2a93f95c
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: May 22, 2024, 12:20 PM
Previews
3D
Characteristics Graph
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices
Embedded user actions