Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KESSEL
Description
Backwater pumping station Pumpfix S
Bill of material
280451X
PREVIEW
Product name
Backwater pumping station Pumpfix S, DN 100, with tileable cover plate
GTIN number
4026092085523
LMIN
155.100
LMAX
285.100
Variable length
Order number
280451X
Area of application
drainage
Technical design
Submersible pump
Shaft position
vertical
Hydraulics
single-level
Priming characteristics
normal-priming
Drive
e-motor for alternating current
E-motor start-up type
direct
Pump housing material information
Polymer
Connection nominal size, pressure (outlet) side
DN100, DA110
LINK
https://www.kessel.de/info?han=280451X
Procurement
Last updateMay 22, 2024, 12:20 PM
Part number280451X
AUSSCHREIBEN.DEhttps://ausschreiben.de/catalog/kessel/catalogItem/3e89cb27-86f5-4727-8707-545b5b439e4f
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: May 22, 2024, 12:20 PM
Previews
3D
Characteristics Graph
2D
Location of catalog vendor
Select a country to see the local offices
Embedded user actions