Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KESSEL
Description
The Universal basement drain
Bill of material
27621
PREVIEW
Product name
The Universal basement drain DN 100, Stainless steel grating, Backwater protection
GTIN number
4026092007839
Order number
27621
Version of drains for floor, roof and sanitary objects
Floor drains with odour trap, e.g. basement, bathroom, workshop and yard drainage including channels -wastewater-
Drain body material
Polymer
Sealing variants
without waterproofing layer
Odour trap
with odour trap
Complete article (one-piece) made up of combination (multi-piece version) of drain body and upper section
yes
Fire resistance class can be retrofitted
no
Load class: “Drains, covers and upper sections”
L 15
LINK
https://www.kessel.de/info?han=27621
Previews
3D
Characteristics Graph
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices
Embedded user actions