Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KESSEL
Description
The Universal basement drain
Bill of material
27611
PREVIEW
Product name
The Universal basement drain DN 100, Black grating, Backwater protection
GTIN number
4026092007822
Order number
27611
Version of drains for floor, roof and sanitary objects
Floor drains with odour trap, e.g. basement, bathroom, workshop and yard drainage including channels -wastewater-
Drain body material
Polymer
Sealing variants
without waterproofing layer
Odour trap
with odour trap
Complete article (one-piece) made up of combination (multi-piece version) of drain body and upper section
yes
Fire resistance class can be retrofitted
no
Load class: “Drains, covers and upper sections”
K 3
LINK
https://www.kessel.de/info?han=27611
Procurement
Last updateMay 22, 2024, 12:20 PM
Part number27611
AUSSCHREIBEN.DEhttps://ausschreiben.de/catalog/kessel/catalogItem/4dc1d1ad-03ff-4b46-9947-c73db4f2bd84
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: May 22, 2024, 12:20 PM
Previews
3D
Characteristics Graph
2D
Location of catalog vendor
Select a country to see the local offices
Embedded user actions