Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
KESSEL
Description
EasyClean ground Standard grease separator
Bill of material
93010/170B
PREVIEW
Product name
Grease separator EasyClean ground NS 10, Standard, 1120-1740 mm, Cl. A/B
GTIN number
4026092073322
Order number
93010/170B
Area of use
Abscheideranlage für Fette (Schlammfang und Fettabscheider)
Installation situation
Underground installation
Traffic loads, installation in the ground (DIN 19901)
PKW Parkflächen
Separator material
PE (Polyethylen)
Separator system design
Sludge trap, integrated
Nominal size NS
10
Contents of sludge trap
1000 Liter
Overall length dimension of outside of tank, without connections
2910 mm
Overall height dimension of outside of tank, without chamber elements (applies to installation in the ground)
1840 mm
Height difference from inlet to outlet invert
70 mm
min. inlet depth from ground level to inlet pipe invert (min. soil cover)
1120 mm
max. inlet depth from ground level to inlet pipe invert (max. soil cover)
1740 mm
Overall width dimension of outside of tank, without connections
1200 mm
max. groundwater level (measured from bottom of tank)
G3 Oberkante des Behälters ohne Schachtaufbau
LINK
http://www.kessel.de/info?han=93010/170B
Anteprime
3D
Characteristics Graph
2D
L'anteprima non rappresenta più la configurazione della parte.Genera una nuova anteprima.
Posizione del produttore
Seleziona una nazione per vedere le sedi locali
Embedded user actions