Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
KESSEL
Description
EasyClean ground Standard grease separator
Bill of material
93020/120B
PREVIEW
Product name
Grease separator EasyClean ground NS 20, Standard, 765-1200 mm, Class A/B
GTIN number
4026092025833
Order number
93020/120B
Area of use
Abscheideranlage für Fette (Schlammfang und Fettabscheider)
Installation situation
Underground installation
Traffic loads, installation in the ground (DIN 19901)
PKW Parkflächen
Separator material
PE (Polyethylen)
Separator system design
Sludge trap, integrated
Nominal size NS
20
Contents of sludge trap
2000 Liter
Overall length dimension of outside of tank, without connections
3110 mm
Overall height dimension of outside of tank, without chamber elements (applies to installation in the ground)
2385 mm
Height difference from inlet to outlet invert
70 mm
min. inlet depth from ground level to inlet pipe invert (min. soil cover)
765 mm
max. inlet depth from ground level to inlet pipe invert (max. soil cover)
1200 mm
Overall width dimension of outside of tank, without connections
1720 mm
max. groundwater level (measured from bottom of tank)
G3 Oberkante des Behälters ohne Schachtaufbau
LINK
http://www.kessel.de/info?han=93020/120B
Anteprime
3D
Characteristics Graph
2D
L'anteprima non rappresenta più la configurazione della parte.Genera una nuova anteprima.
Posizione del produttore
Seleziona una nazione per vedere le sedi locali
Embedded user actions