Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KESSEL
Description
EasyClean free, Auto Mix grease separator
Bill of material
93015.01/DSP
Product name
Grease separator EasyClean free NS 15, Auto Mix
GTIN number
Order number
93015.01/DSP
Area of use
Abscheideranlage für Fette (Schlammfang und Fettabscheider)
Installation situation
free-standing set-up
Separator material
PE (Polyethylen)
Separator system design
Sludge trap, integrated
Nominal size NS
15.00
Contents of sludge trap
1500 Liter
Number of pumps
2 Stk
Nominal power P1
3.60 kW
Nominal capacity P2
3.00 kW
Type of free-standing set-up (DIN 19901)
temperierte Umhausung
Overall length dimension of outside of tank, without connections
3300 mm
Overall height dimension of outside of tank, without chamber elements (applies to installation in the ground)
1625 mm
Height difference from inlet to outlet invert
70 mm
Inlet height (distance between pipe invert and installation area)
1200 mm
Overall width dimension of outside of tank, without connections
1350 mm
LINK
http://www.kessel.de/info?han=93015.01/DSP
Previews
3D
Characteristics Graph
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices
Embedded user actions