Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
KESSEL
Description
EasyClean free, Direct grease separator
Bill of material
93004.11/D
Product name
Grease separator EasyClean free NS 4, Direct, Refill inlet
GTIN number
4026092063491
Order number
93004.11/D
Area of use
Abscheideranlage für Fette (Schlammfang und Fettabscheider)
Installation situation
free-standing set-up
Separator material
PE (Polyethylen)
Separator system design
Sludge trap, integrated
Nominal size NS
4.00
Contents of sludge trap
400 Liter
Type of free-standing set-up (DIN 19901)
temperierte Umhausung
Overall length dimension of outside of tank, without connections
1880 mm
Overall height dimension of outside of tank, without chamber elements (applies to installation in the ground)
1432 mm
Height difference from inlet to outlet invert
70 mm
Inlet height (distance between pipe invert and installation area)
1055 mm
Overall width dimension of outside of tank, without connections
680 mm
max. groundwater level (measured from bottom of tank)
ohne Angabe
LINK
http://www.kessel.de/info?han=93004.11/D
Anteprime
3D
Characteristics Graph
2D
L'anteprima non rappresenta più la configurazione della parte.Genera una nuova anteprima.
Posizione del produttore
Seleziona una nazione per vedere le sedi locali
Embedded user actions