Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
KESSEL
Description
EasyClean free, Direct grease separator
Bill of material
93030.01/D
Product name
Grease separator EasyClean free NS 30, Direct
GTIN number
Order number
93030.01/D
Area of use
Abscheideranlage für Fette (Schlammfang und Fettabscheider)
Installation situation
free-standing set-up
Separator material
PE (Polyethylen)
Separator system design
Sludge trap, integrated
Nominal size NS
30.00
Contents of sludge trap
3000 Liter
Type of free-standing set-up (DIN 19901)
temperierte Umhausung
Overall length dimension of outside of tank, without connections
4600 mm
Overall height dimension of outside of tank, without chamber elements (applies to installation in the ground)
1625 mm
Height difference from inlet to outlet invert
70 mm
Inlet height (distance between pipe invert and installation area)
1240 mm
Overall width dimension of outside of tank, without connections
1350 mm
max. groundwater level (measured from bottom of tank)
ohne Angabe
LINK
http://www.kessel.de/info?han=93030.01/D
Anteprime
3D
Characteristics Graph
2D
L'anteprima non rappresenta più la configurazione della parte.Genera una nuova anteprima.
Posizione del produttore
Seleziona una nazione per vedere le sedi locali
Embedded user actions