Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
KESSEL
Description
EasyClean free Mix & Pump grease separator
Bill of material
93007.02/MS
Product name
Grease separator EasyClean free NS 7, Mix & Pump, SonicControl
GTIN number
4026092065044
Order number
93007.02/MS
Area of use
Abscheideranlage für Fette (Schlammfang und Fettabscheider)
Installation situation
free-standing set-up
Separator material
PE (Polyethylen)
Separator system design
Sludge trap, integrated
Nominal size NS
7.00
Contents of sludge trap
700 Liter
Number of pumps
1 Stk
Nominal power P1
3.60 kW
Nominal capacity P2
3.00 kW
Type of free-standing set-up (DIN 19901)
temperierte Umhausung
Overall length dimension of outside of tank, without connections
1910 mm
Overall height dimension of outside of tank, without chamber elements (applies to installation in the ground)
1678 mm
Height difference from inlet to outlet invert
70 mm
Inlet height (distance between pipe invert and installation area)
1255 mm
Overall width dimension of outside of tank, without connections
940 mm
max. groundwater level (measured from bottom of tank)
ohne Angabe
LINK
http://www.kessel.de/info?han=93007.02/MS
Anteprime
3D
Characteristics Graph
2D
L'anteprima non rappresenta più la configurazione della parte.Genera una nuova anteprima.
Posizione del produttore
Seleziona una nazione per vedere le sedi locali
Embedded user actions