Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
KESSEL
Description
EasyClean Free Skimtech Basic grease separator
Bill of material
99002.01P
PREVIEW
Product name
Grease separator EasyClean free, SkimTech Premium, NS 2
Order number
99002.01P
Area of use
Separators
Installation of the separator (DIN 19901)
free-standing set-up
Separator material
PE (Polyethylen)
Separator system design
Sludge trap, integrated
Nominal size NS
2.00
Type of free-standing set-up (DIN 19901)
temperierte Umhausung
Overall length dimension of outside of tank, without connections
2300 mm
Overall height dimension of outside of tank, without chamber elements (applies to installation in the ground)
1950 mm
Height difference from inlet to outlet invert
70 mm
Inlet height (distance between pipe invert and installation area)
1545 mm
Overall width dimension of outside of tank, without connections
960 mm
max. groundwater level (measured from bottom of tank)
ohne Angabe
LINK
https://www.kessel.de/info?han=99002.01P
Previews
3D
Characteristics Graph
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Lokalizacja sprzedawcy
Wybierz kraj żeby zobaczyć lokalne biura
Embedded user actions