Catalog navigation
CAD model selection
Available products: 1
HELP_VARIABLE
Company
KESSEL
Description
EasyClean free, Standard grease separator
Bill of material
93003.11
PREVIEW
Product name
Grease separator EasyClean free NS 3, Standard, Refill inlet
GTIN number
4026092063187
Order number
93003.11
Area of use
Abscheideranlage für Fette (Schlammfang und Fettabscheider)
Installation situation
free-standing set-up
Separator material
PE (Polyethylen)
Separator system design
Sludge trap, integrated
Nominal size NS
3.00
Contents of sludge trap
300 Liter
Type of free-standing set-up (DIN 19901)
temperierte Umhausung
Overall length dimension of outside of tank, without connections
1500 mm
Overall height dimension of outside of tank, without chamber elements (applies to installation in the ground)
1434 mm
Height difference from inlet to outlet invert
70 mm
Inlet height (distance between pipe invert and installation area)
1055 mm
Overall width dimension of outside of tank, without connections
674 mm
max. groundwater level (measured from bottom of tank)
ohne Angabe
LINK
http://www.kessel.de/info?han=93003.11