Catalog navigation
CAD model selection
Available products: 1
HELP_VARIABLE
Company
KESSEL
Description
EasyClean Modular free grease separator
Bill of material
93001
Product name
Grease separat. EasyClean Modular free, NS 1, Standard, 2-part
GTIN number
4026092030875
Order number
93001
Area of use
Abscheideranlage für Fette (Schlammfang und Fettabscheider)
Installation situation
free-standing set-up
Separator material
Separator system design
Nominal size NS
1.00
Contents of sludge trap
700 Liter
Type of free-standing set-up (DIN 19901)
Overall length dimension of outside of tank, without connections
1020 mm
Overall height dimension of outside of tank, without chamber elements (applies to installation in the ground)
990 mm
Height difference from inlet to outlet invert
70 mm
Inlet height (distance between pipe invert and installation area)
485 mm
Overall width dimension of outside of tank, without connections
1140 mm
max. groundwater level (measured from bottom of tank)
ohne Angabe
LINK
http://www.kessel.de/info?han=93001