Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
KESSEL
Description
EasyClean ground Standard grease separator
Bill of material
93007/170D
PREVIEW
Product name
Grease separator EasyClean ground NS 7, Standard, 1120-1740 mm, Class D
GTIN number
4026092073315
Order number
93007/170D
Area of use
Abscheideranlage für Fette (Schlammfang und Fettabscheider)
Installation situation
Underground installation
Traffic loads, installation in the ground (DIN 19901)
Schwerlastwagen
Separator material
PE (Polyethylen)
Separator system design
Sludge trap, integrated
Nominal size NS
7
Contents of sludge trap
700 Liter
Overall length dimension of outside of tank, without connections
2390 mm
Overall height dimension of outside of tank, without chamber elements (applies to installation in the ground)
1840 mm
Height difference from inlet to outlet invert
70 mm
min. inlet depth from ground level to inlet pipe invert (min. soil cover)
1120 mm
max. inlet depth from ground level to inlet pipe invert (max. soil cover)
1740 mm
Overall width dimension of outside of tank, without connections
1200 mm
max. groundwater level (measured from bottom of tank)
G3 Oberkante des Behälters ohne Schachtaufbau
LINK
http://www.kessel.de/info?han=93007/170D
Procurement
Last updateMay 22, 2024, 12:18 PM
Part number93007/170D
AUSSCHREIBEN.DEhttps://ausschreiben.de/catalog/kessel/catalogItem/eaf04ec9-28c0-4a55-b149-27ee72c3a531
Currency:
$
£
¥
CN¥
Wszystkie informacje bez gwarancji
Ostatnia aktualizacja: May 22, 2024, 12:18 PM
Previews
3D
Characteristics Graph
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Lokalizacja sprzedawcy
Wybierz kraj żeby zobaczyć lokalne biura
Embedded user actions