Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
KESSEL
Description
EasyClean free Basic grease separator
Bill of material
94004.32L
Product name
Grease separator EasyClean free, Basic, NS 4, Standard, left, Inspection window, Refill inlet
GTIN number
4026092084410
Order number
94004.32L
Area of use
Abscheideranlage für Fette (Schlammfang und Fettabscheider)
Installation of the separator (DIN 19901)
free-standing set-up
Separator material
PE (Polyethylen)
Separator system design
Sludge trap, integrated
Nominal size NS
4.00
Contents of sludge trap
400 Liter
Type of free-standing set-up (DIN 19901)
temperierte Umhausung
Overall length dimension of outside of tank, without connections
1960 mm
Overall height dimension of outside of tank, without chamber elements (applies to installation in the ground)
1420 mm
Height difference from inlet to outlet invert
70 mm
Inlet height (distance between pipe invert and installation area)
1055 mm
Overall width dimension of outside of tank, without connections
745 mm
max. groundwater level (measured from bottom of tank)
ohne Angabe
Separators for drainage - series designation
Fettabscheider EasyClean free
Degree of detailing
LINK
https://www.kessel.de/info?han=94004.32L
Previews
3D
Characteristics Graph
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Lokalizacja sprzedawcy
Wybierz kraj żeby zobaczyć lokalne biura
Embedded user actions