Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
KESSEL
Description
EasyClean free, Standard grease separator
Bill of material
93010.11
PREVIEW
Product name
Grease separator EasyClean free NS 10, Standard, Refill inlet
GTIN number
4026092063217
Order number
93010.11
Area of use
Abscheideranlage für Fette (Schlammfang und Fettabscheider)
Installation situation
free-standing set-up
Separator material
PE (Polyethylen)
Separator system design
Sludge trap, integrated
Nominal size NS
10.00
Contents of sludge trap
1000 Liter
Type of free-standing set-up (DIN 19901)
temperierte Umhausung
Overall length dimension of outside of tank, without connections
2590 mm
Overall height dimension of outside of tank, without chamber elements (applies to installation in the ground)
1653 mm
Height difference from inlet to outlet invert
70 mm
Inlet height (distance between pipe invert and installation area)
1255 mm
Overall width dimension of outside of tank, without connections
951 mm
max. groundwater level (measured from bottom of tank)
ohne Angabe
LINK
http://www.kessel.de/info?han=93010.11
Procurement
Last updateMay 22, 2024, 12:19 PM
Part number93010.11
AUSSCHREIBEN.DEhttps://ausschreiben.de/catalog/kessel/catalogItem/de796f02-bb10-49b8-b962-c763dd51d731
Currency:
$
£
¥
CN¥
Wszystkie informacje bez gwarancji
Ostatnia aktualizacja: May 22, 2024, 12:19 PM
Previews
3D
Characteristics Graph
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Lokalizacja sprzedawcy
Wybierz kraj żeby zobaczyć lokalne biura
Embedded user actions