Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KESSEL
Description
EasyClean Modular free grease separator
Bill of material
93002.00/D1-R
Product name
Grease separat. EasyClean Modular free, NS 2, round, Direct disposal
GTIN number
Order number
93002.00/D1-R
Area of use
Abscheideranlage für Fette (Schlammfang und Fettabscheider)
Installation situation
free-standing set-up
Separator material
PE (Polyethylen)
Separator system design
Sludge trap, integrated
Nominal size NS
2.00
Contents of sludge trap
2500 Liter
Type of free-standing set-up (DIN 19901)
temperierte Umhausung
Overall length dimension of outside of tank, without connections
1100 mm
Overall height dimension of outside of tank, without chamber elements (applies to installation in the ground)
1395 mm
Height difference from inlet to outlet invert
70 mm
Inlet height (distance between pipe invert and installation area)
1090 mm
Overall width dimension of outside of tank, without connections
1020 mm
max. groundwater level (measured from bottom of tank)
ohne Angabe
LINK
http://www.kessel.de/info?han=93002.00/D1-R
Procurement
Last updateMay 22, 2024, 12:20 PM
Part number93002.00/D1-R
AUSSCHREIBEN.DEhttps://ausschreiben.de/catalog/kessel/catalogItem/b45b8c10-2b86-419d-a79f-07d630592656
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: May 22, 2024, 12:20 PM
Previews
3D
Characteristics Graph
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices
Embedded user actions