Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
KESSEL
Description
EasyOil ground coalescence separator
Bill of material
99710.15D
Product name
EasyOil coalescence separator, ground, NS 10, Sys. A, 2600 l, class D
GTIN number
4026092027684
Order number
99710.15D
Area of use
Abscheideranlage für Leichtflüssigkeiten (Schlammfang, Leichtflüssigkeitsabscheider und Probenahmestelle)
Installation situation
Underground installation
Traffic loads, installation in the ground (DIN 19901)
Schwerlastwagen
Separator material
PE (Polyethylen)
Separator system design
Sludge trap, integrated
Nominal size NS
10
Contents of sludge trap
1500 Liter
Overall length dimension of outside of tank, without connections
2910 mm
Overall height dimension of outside of tank, without chamber elements (applies to installation in the ground)
1940 mm
Height difference from inlet to outlet invert
40 mm
min. inlet depth from ground level to inlet pipe invert (min. soil cover)
840 mm
max. inlet depth from ground level to inlet pipe invert (max. soil cover)
1240 mm
Overall width dimension of outside of tank, without connections
1200 mm
max. groundwater level (measured from bottom of tank)
G3 Oberkante des Behälters ohne Schachtaufbau
LINK
http://www.kessel.de/info?han=99710.15D
Procurement
Last updateMay 22, 2024, 12:20 PM
Part number99710.15D
AUSSCHREIBEN.DEhttps://ausschreiben.de/catalog/kessel/catalogItem/619537c6-0ce0-45bb-baae-2a282316c1b4
Currency:
$
£
¥
CN¥
Wszystkie informacje bez gwarancji
Ostatnia aktualizacja: May 22, 2024, 12:20 PM
Previews
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Lokalizacja sprzedawcy
Wybierz kraj żeby zobaczyć lokalne biura
Embedded user actions