Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KESSEL
Description
EasyOil ground oil/fuel separator
Bill of material
99620.80B
Product name
EasyOil oil/fuel separator, ground, NS 20, Sys. B, 5800 l, class B
GTIN number
4026092058930
Order number
99620.80B
Area of use
Abscheideranlage für Leichtflüssigkeiten (Schlammfang, Leichtflüssigkeitsabscheider und Probenahmestelle)
Installation situation
Underground installation
Traffic loads, installation in the ground (DIN 19901)
PKW Parkflächen
Separator material
PE (Polyethylen)
Separator system design
Sludge trap, integrated
Nominal size NS
20.0
Contents of sludge trap
4000 Liter
Overall length dimension of outside of tank, without connections
3110 mm
Overall height dimension of outside of tank, without chamber elements (applies to installation in the ground)
2500 mm
Height difference from inlet to outlet invert
30 mm
min. inlet depth from ground level to inlet pipe invert (min. soil cover)
870 mm
max. inlet depth from ground level to inlet pipe invert (max. soil cover)
1250 mm
Overall width dimension of outside of tank, without connections
1760 mm
max. groundwater level (measured from bottom of tank)
G3 Oberkante des Behälters ohne Schachtaufbau
LINK
http://www.kessel.de/info?han=99620.80B
Previews
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices
Embedded user actions