Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
KESSEL
Description
EasyOil ground oil/fuel separator
Bill of material
99610.30D
Product name
EasyOil oil/fuel separator, ground, NS 10, Sys. B, 4300 l, class D
GTIN number
4026092027820
Order number
99610.30D
Area of use
Abscheideranlage für Leichtflüssigkeiten (Schlammfang, Leichtflüssigkeitsabscheider und Probenahmestelle)
Installation situation
Underground installation
Traffic loads, installation in the ground (DIN 19901)
Schwerlastwagen
Separator material
PE (Polyethylen)
Separator system design
Sludge trap, integrated
Nominal size NS
10.0
Contents of sludge trap
2500 Liter
Overall length dimension of outside of tank, without connections
2590 mm
Overall height dimension of outside of tank, without chamber elements (applies to installation in the ground)
2480 mm
Height difference from inlet to outlet invert
30 mm
min. inlet depth from ground level to inlet pipe invert (min. soil cover)
850 mm
max. inlet depth from ground level to inlet pipe invert (max. soil cover)
1230 mm
Overall width dimension of outside of tank, without connections
1760 mm
max. groundwater level (measured from bottom of tank)
G3 Oberkante des Behälters ohne Schachtaufbau
LINK
http://www.kessel.de/info?han=99610.30D
Procurement
Last updateMay 22, 2024, 12:18 PM
Part number99610.30D
AUSSCHREIBEN.DEhttps://ausschreiben.de/catalog/kessel/catalogItem/8ae4603c-faee-429c-9eeb-f5bbac9b7d2d
Currency:
$
£
¥
CN¥
Wszystkie informacje bez gwarancji
Ostatnia aktualizacja: May 22, 2024, 12:18 PM
Previews
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Lokalizacja sprzedawcy
Wybierz kraj żeby zobaczyć lokalne biura
Embedded user actions