Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
KESSEL
Description
EasyOil ground oil/fuel separator
Bill of material
99610.15B
Product name
EasyOil oil/fuel separator, ground, NS 10, Sys. B, 2600 l, class B
GTIN number
4026092027790
Order number
99610.15B
Area of use
Abscheideranlage für Leichtflüssigkeiten (Schlammfang, Leichtflüssigkeitsabscheider und Probenahmestelle)
Installation situation
Underground installation
Traffic loads, installation in the ground (DIN 19901)
PKW Parkflächen
Separator material
PE (Polyethylen)
Separator system design
Sludge trap, integrated
Nominal size NS
10.0
Contents of sludge trap
1500 Liter
Overall length dimension of outside of tank, without connections
2910 mm
Overall height dimension of outside of tank, without chamber elements (applies to installation in the ground)
1940 mm
Height difference from inlet to outlet invert
40 mm
min. inlet depth from ground level to inlet pipe invert (min. soil cover)
840 mm
max. inlet depth from ground level to inlet pipe invert (max. soil cover)
1240 mm
Overall width dimension of outside of tank, without connections
1200 mm
max. groundwater level (measured from bottom of tank)
G3 Oberkante des Behälters ohne Schachtaufbau
LINK
http://www.kessel.de/info?han=99610.15B
Procurement
Last updateMay 22, 2024, 12:18 PM
Part number99610.15B
AUSSCHREIBEN.DEhttps://ausschreiben.de/catalog/kessel/catalogItem/169bfa99-b55e-4d86-9edd-7ae7e0639ecf
Currency:
$
£
¥
CN¥
Wszystkie informacje bez gwarancji
Ostatnia aktualizacja: May 22, 2024, 12:18 PM
Previews
3D
2D
Lokalizacja sprzedawcy
Wybierz kraj żeby zobaczyć lokalne biura
Embedded user actions