Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
KESSEL
Description
Ecolift backwater lifting station
Bill of material
21000X
Product name
Backwater lifting station Ecolift, w/o socket, Floor slab, tileable
GTIN number
4026092073056
max. delivery rate
11.50 m³/h
Order number
21000X
max. pumping height
10.00 m
electrical nominal power (P1)
1.20 W
Nominal operating voltage
230 V
Total number of pumps/drives
1
Net mass
28.00 kg
Protection class
Protection Class I
Motor protection
internal
Unterwasserpumpe
Submersible pump
Shaft position
vertical
Design
dry-rotor pump
Priming characteristics
normal-priming
Drive
e-motor for alternating current
Type of speed adjustment
none
E-motor start-up type
direct
Pump housing material information
Polymer, stainless steel
Connection nominal size, pressure (outlet) side
32
Connection nominal size, suction (inlet) side
electrical connection
1/N/PE 230V
Star/delta startup circuit for three-phase connection or three phase current
0
Nominal frequency
50 Hz
Protection rating
IP 68
Thermal class
F
maximale Fördermedientemperatur
35 °C
max. operating pressure
1000.00 hPa
max. shaft power (P2) per pump/drive
0.69 W
Nominal speed
2800 1/min
max. speed n
2800 1/min
max. power consumption per pump/drive
5 A
Inrush current
14.90 A
Motor pump shaft
continuous
Shaft seal
RWDR
Number of duty pumps/drives
1
vertical installation
Yes
Outdoor installation
No
ATEX
No
Hydraulics
single-level
LINK
https://www.kessel.de/info?han=21000X
Area of application
drainage
Anteprime
3D
Characteristics Graph
2D
L'anteprima non rappresenta più la configurazione della parte.Genera una nuova anteprima.
Posizione del produttore
Seleziona una nazione per vedere le sedi locali
Embedded user actions