Catalog navigation
CAD model selection
Available products: 1
HELP_VARIABLE
Company
KESSEL
Description
Lifting station Aqualift F Basic
Bill of material
28798
Product name
Lifting station Aqualift F Basic, Tronic, SPF 1300, 230 V
GTIN number
4026092074756
max. delivery rate
31.00 m³/h
Order number
28798
max. pumping height
8.90 m
electrical nominal power (P1)
1.50 W
Nominal operating voltage
230 V
Total number of pumps/drives
1
Net mass
22.00 kg
Unterwasserpumpe
6
Shaft position
vertical
Design
dry-rotor pump
Priming characteristics
normal-priming
Drive
e-motor for alternating current
E-motor start-up type
direct
Pump housing material information
Kunststoff
Connection nominal size, pressure (outlet) side
DN80, DA90
Connection nominal size, suction (inlet) side
50
electrical connection
1/N/PE 230V
Star/delta startup circuit for three-phase connection or three phase current
nein
Nominal frequency
50 Hz
Protection rating
IP 68
Thermal class
F
maximale Fördermedientemperatur
40 °C
max. operating pressure
890.00 hPa
max. shaft power (P2) per pump/drive
1.00 W
Nominal speed
2600 1/min
max. power consumption per pump/drive
6 A
Motor pump shaft
durchgehend
Shaft seal
RWDR
vertical installation
Yes
ATEX
No
Area of application
drainage
LINK
https://www.kessel.de/info?han=28798