Catalog navigation
CAD model selection
Available products: 1
HELP_VARIABLE
Company
KESSEL
Description
Lifting station Aqualift F Compact Art.-Nr. 28701S, Art.-Nr. 28704S
Bill of material
28701S
Product name
Lifting station Aqualift F Compact, Mono, SPZ 1000-S3, Floor slab, black
GTIN number
04026092073063
max. delivery rate
11.50 m³/h
Order number
28701S
max. pumping height
10.00 m
electrical nominal power (P1)
1.20 W
Nominal operating voltage
230 V
Total number of pumps/drives
1
Net mass
32.50 kg
Protection class
Protection Class I
Motor protection
nein
Unterwasserpumpe
6
Shaft position
vertical
Design
dry-rotor pump
Priming characteristics
normal-priming
Drive
e-motor for alternating current
E-motor start-up type
direct
Pump housing material information
Polymer, stainless steel
Connection nominal size, pressure (outlet) side
32
Connection nominal size, suction (inlet) side
100
electrical connection
1/N/PE 230V
Star/delta startup circuit for three-phase connection or three phase current
No
Nominal frequency
50 Hz
Protection rating
IP 68
Thermal class
F
maximale Fördermedientemperatur
35 °C
max. operating pressure
1000.00 hPa
max. shaft power (P2) per pump/drive
0.69 W
Nominal speed
2800 1/min
max. speed n
2800 1/min
max. power consumption per pump/drive
5.20 A
Inrush current
14.90 A
Motor pump shaft
durchgehend
Shaft seal
RWDR
Number of duty pumps/drives
1
vertical installation
yes
Outdoor installation
no
ATEX
no
LINK
https://www.kessel.de/info?han=28701S
Area of application
drainage