Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
KESSEL
Description
Lifting station Aqualift F XL Art.-Nr. 11025, Art.-Nr. 11034
Bill of material
11025
PREVIEW
Product description
Lifting stati. Aqualift F XL 200l, Duo, SPF 1500-S3, Cast-iron gate valve
Manufacturer’s reference number
11025
Technical design
6
Pump housing material information
Grey iron
Series
Duo, SPF
Issue date (month) of the guideline
200111
Manufacturer’s name
KESSEL AG
Shaft position
vertical
Design
dry-rotor pump
Hydraulics
single-level
Priming characteristics
normal-priming
Drive
e-motor for three-phase current
E-motor start-up type
direct
Connection nominal size, pressure (outlet) side
DN100, DA110
Connection nominal size, suction (inlet) side
100
electrical connection
3/N/PE 400V
Star/delta startup circuit for three-phase connection or three phase current
Nominal frequency
50 Hz
Protection rating
IP 68
Thermal class
F
max. pumped media temperature
40 °C
max. operating pressure
800.00 hPa
max. shaft power (P2) per pump/drive
1.10 W
Nominal speed
1415 1/min
max. power consumption per pump/drive
3 A
Motor pump shaft
continuous
Shaft seal
RWDR
Total number of pumps/drives
2
Number of duty pumps/drives
1
Net mass
184.00 kg
electrical nominal power (P1)
1.40 W
max. delivery rate
40.00 m³/h
max. pumping height
8.00 m
upper tolerance of the operating voltage (+)
10.00 %
Operating voltage lower tolerance (–)
10.00 %
vertical installation
ja
ATEX
nein
Protection class
Protection Class I
Motor protection
internal
GTIN number
4026092056929
LMIN
0.000
LMAX
0.000
Variable length
Tele length
0:0
Nominal operating voltage
400 V
min. pumped media temperature
0 °C
min. speed for int. speed adjustment
0 1/min
Datanorm number
11025
LINK
https://www.kessel.de/info?han=11025
Anteprime
3D
Characteristics Graph
2D
L'anteprima non rappresenta più la configurazione della parte.Genera una nuova anteprima.
Posizione del produttore
Seleziona una nazione per vedere le sedi locali
Embedded user actions