Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
KESSEL
Description
Lifting station Aqualift F XL Art.-Nr. 11025, Art.-Nr. 11034
Bill of material
11034
PREVIEW
Product description
Lifting stati. Aqualift F XL 300l, Duo, SPF 1500-S3, Cast-iron gate valve
Manufacturer’s reference number
11034
Technical design
6
Pump housing material information
Grey iron
Series
Duo, SPF
Issue date (month) of the guideline
200111
Manufacturer’s name
KESSEL AG
Shaft position
vertical
Design
dry-rotor pump
Hydraulics
single-level
Priming characteristics
normal-priming
Drive
e-motor for three-phase current
E-motor start-up type
direct
Connection nominal size, pressure (outlet) side
DN100, DA110
Connection nominal size, suction (inlet) side
100
electrical connection
3/N/PE 400V
Star/delta startup circuit for three-phase connection or three phase current
Nominal frequency
50 Hz
Protection rating
IP 68
Thermal class
F
max. pumped media temperature
40 °C
max. operating pressure
800.00 hPa
max. shaft power (P2) per pump/drive
1.10 W
Nominal speed
1415 1/min
max. power consumption per pump/drive
3 A
Motor pump shaft
continuous
Shaft seal
RWDR
Total number of pumps/drives
2
Number of duty pumps/drives
1
Net mass
196.50 kg
electrical nominal power (P1)
1.40 W
max. delivery rate
40.00 m³/h
max. pumping height
8.00 m
upper tolerance of the operating voltage (+)
10.00 %
Operating voltage lower tolerance (–)
10.00 %
vertical installation
ja
ATEX
nein
Protection class
Protection Class I
Motor protection
internal
GTIN number
4026092057018
LMIN
0.000
LMAX
0.000
Variable length
Tele length
0:0
Nominal operating voltage
400 V
min. pumped media temperature
0 °C
min. speed for int. speed adjustment
0 1/min
Datanorm number
11034
LINK
https://www.kessel.de/info?han=11034
Anteprime
3D
Characteristics Graph
2D
Posizione del produttore
Seleziona una nazione per vedere le sedi locali
Embedded user actions