Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
KESSEL
Description
Lifting station Aqualift F XL
Bill of material
11080
PREVIEW
Product name
Lifting stati. Aqualift F XL 300l, Duo, SPF 5500-S3, Cast-iron gate valve
GTIN number
04026092057476
max. delivery rate
60.00 m³/h
Order number
11080
max. pumping height
28.00 m
electrical nominal power (P1)
5.70 W
Nominal operating voltage
400 V
Total number of pumps/drives
2
Net mass
222.72 kg
Protection class
Protection Class I
Unterwasserpumpe
6
Shaft position
vertical
Design
dry-rotor pump
Priming characteristics
normal-priming
Drive
e-motor for three-phase current
E-motor start-up type
direct
Pump housing material information
Polymer, stainless steel
Connection nominal size, pressure (outlet) side
80
Connection nominal size, suction (inlet) side
100
electrical connection
3/N/PE 400V
Star/delta startup circuit for three-phase connection or three phase current
yes
Nominal frequency
50 Hz
Protection rating
IP 68
Thermal class
F
maximale Fördermedientemperatur
40 °C
max. operating pressure
2800.00 hPa
max. shaft power (P2) per pump/drive
4.80 W
Nominal speed
2800 1/min
max. speed n
2800 1/min
max. power consumption per pump/drive
9.10 A
Inrush current
68.00 A
Motor pump shaft
durchgehend
Shaft seal
GLRD
Number of duty pumps/drives
1
vertical installation
yes
Outdoor installation
no
ATEX
no
Hydraulics
single-level
LINK
https://www.kessel.de/info?han=11080
Anteprime
3D
Characteristics Graph
2D
L'anteprima non rappresenta più la configurazione della parte.Genera una nuova anteprima.
Posizione del produttore
Seleziona una nazione per vedere le sedi locali
Embedded user actions