Catalog navigation
CAD model selection
Available products: 1
HELP_VARIABLE
Company
KESSEL
Description
Lifting stations Aqualift S 100/200
Bill of material
28511
Product name
Lifting station Aqualift S 100, Mono, GTF 600, Free-standing set-up
GTIN number
4026092092880
max. delivery rate
12.00 m³/h
Order number
28511
max. pumping height
8.00 m
electrical nominal power (P1)
0.65 W
Nominal operating voltage
230 V
Total number of pumps/drives
1
Net mass
28.20 kg
Protection class
Protection Class I
Unterwasserpumpe
Submersible pump
Shaft position
vertical
Design
dry-rotor pump
Priming characteristics
normal-priming
Drive
e-motor for alternating current
E-motor start-up type
direct
Pump housing material information
Polymer
Connection nominal size, pressure (outlet) side
DN50, DA63
Connection nominal size, suction (inlet) side
100
electrical connection
1/N/PE 230V
Star/delta startup circuit for three-phase connection or three phase current
no
Nominal frequency
50 Hz
Protection rating
IP 68
Thermal class
F
maximale Fördermedientemperatur
40 °C
max. operating pressure
800.00 hPa
max. shaft power (P2) per pump/drive
0.40 W
Nominal speed
2750 1/min
max. power consumption per pump/drive
3 A
Motor pump shaft
continuous
Shaft seal
RWDR
Number of duty pumps/drives
1
vertical installation
Yes
ATEX
No
LINK
https://www.kessel.de/info?han=28511