Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
KESSEL
Description
Lifting station Aqualift S compact
Bill of material
280530SC
Product name
Lifting station Aqualift S Compact, Duo, GTF 500, resistant, Floor slab
GTIN number
04026092082720
max. delivery rate
12.00 m³/h
Order number
280530SC
max. pumping height
8.00 m
electrical nominal power (P1)
0.50 W
Nominal operating voltage
230 V
Total number of pumps/drives
2
Net mass
19.73 kg
Protection class
Protection Class I
Motor protection
internal
Unterwasserpumpe
6
Shaft position
vertical
Design
dry-rotor pump
Priming characteristics
normal-priming
Drive
e-motor for alternating current
E-motor start-up type
direct
Pump housing material information
Polymer, stainless steel
Connection nominal size, pressure (outlet) side
32
Connection nominal size, suction (inlet) side
100
electrical connection
1/N/PE 230V
Star/delta startup circuit for three-phase connection or three phase current
No
Nominal frequency
50 Hz
Protection rating
IP 68
Thermal class
F
maximale Fördermedientemperatur
35 °C
max. operating pressure
800.00 hPa
max. shaft power (P2) per pump/drive
0.36 W
Nominal speed
2800 1/min
max. speed n
2800 1/min
max. power consumption per pump/drive
2.50 A
Inrush current
6.90 A
Motor pump shaft
durchgehend
Shaft seal
RWDR
Number of duty pumps/drives
1
vertical installation
yes
Outdoor installation
no
ATEX
no
Hydraulics
single-level
LINK
https://www.kessel.de/info?han=280530SC
Area of application
drainage
Previews
3D
Characteristics Graph
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Местоположение на доставчика на каталога
Изберете държава, за да видите местните офиси
Embedded user actions