Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
KESSEL
Description
Lifting station Aqualift S compact
Bill of material
280550SC
Product name
Lifting station Aqualift S Compact, Tronic, GTF 500, resistant, Floor slab
GTIN number
04026092082669
max. delivery rate
12.00 m³/h
Order number
280550SC
max. pumping height
8.00 m
electrical nominal power (P1)
0.50 W
Nominal operating voltage
230 V
Total number of pumps/drives
1
Net mass
17.31 kg
Protection class
Protection Class I
Motor protection
internal
Unterwasserpumpe
6
Shaft position
vertical
Design
dry-rotor pump
Priming characteristics
normal-priming
Drive
e-motor for alternating current
E-motor start-up type
direct
Pump housing material information
Polymer, stainless steel
Connection nominal size, pressure (outlet) side
32
Connection nominal size, suction (inlet) side
100
electrical connection
1/N/PE 230V
Star/delta startup circuit for three-phase connection or three phase current
No
Nominal frequency
50 Hz
Protection rating
IP 68
Thermal class
F
maximale Fördermedientemperatur
35 °C
max. operating pressure
800.00 hPa
max. shaft power (P2) per pump/drive
0.36 W
Nominal speed
2800 1/min
max. speed n
2800 1/min
max. power consumption per pump/drive
2.50 A
Inrush current
6.90 A
Motor pump shaft
durchgehend
Shaft seal
RWDR
Number of duty pumps/drives
1
vertical installation
yes
Outdoor installation
no
ATEX
no
Hydraulics
single-level
LINK
https://www.kessel.de/info?han=280550SC
Area of application
drainage
Anteprime
3D
Characteristics Graph
2D
L'anteprima non rappresenta più la configurazione della parte.Genera una nuova anteprima.
Posizione del produttore
Seleziona una nazione per vedere le sedi locali
Embedded user actions