Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KESSEL
Description
Lifting station Aqualift F Basic
Bill of material
28898
Product name
Lifting station Aqualift F Basic, Tronic, SPF 2000, 400 V
GTIN number
4026092095782
max. delivery rate
44.00 m³/h
Order number
28898
max. pumping height
14.00 m
electrical nominal power (P1)
3.00 W
Nominal operating voltage
400 V
Total number of pumps/drives
1
Net mass
37.00 kg
Unterwasserpumpe
6
Shaft position
vertical
Design
dry-rotor pump
Priming characteristics
normal-priming
Drive
e-motor for three-phase current
E-motor start-up type
direct
Pump housing material information
Kunststoff
Connection nominal size, pressure (outlet) side
DN80, DA90
Connection nominal size, suction (inlet) side
100
electrical connection
3/N/PE 400V
Star/delta startup circuit for three-phase connection or three phase current
nein
Nominal frequency
50 Hz
Protection rating
IP 68
Thermal class
F
maximale Fördermedientemperatur
40 °C
max. operating pressure
1400.00 hPa
max. shaft power (P2) per pump/drive
2.50 W
Nominal speed
2850 1/min
max. power consumption per pump/drive
5 A
Motor pump shaft
durchgehend
Shaft seal
GLRD
vertical installation
Yes
ATEX
No
Area of application
drainage
LINK
https://www.kessel.de/info?han=28898
Previews
3D
Characteristics Graph
2D
Location of catalog vendor
Select a country to see the local offices
Embedded user actions