Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
KESSEL
Description
Lifting station Aqualift F Compact
Bill of material
28701XC
Product name
Lifting station Aqualift F Compact, Mono, SPZ 1000, res. Floor sl., tileable
GTIN number
4026092093641
LMIN
70.000
LMAX
180.000
Telescopic length
max. delivery rate
11.50 m³/h
Order number
28701XC
max. pumping height
10.00 m
electrical nominal power (P1)
1.20 W
Total number of pumps/drives
1
Net mass
32.50 kg
Unterwasserpumpe
6
Shaft position
vertical
Design
dry-rotor pump
Priming characteristics
normal-priming
Drive
e-motor for alternating current
E-motor start-up type
direct
Pump housing material information
Polymer
Connection nominal size, pressure (outlet) side
DN32, DA40
Connection nominal size, suction (inlet) side
100
electrical connection
1/N/PE 230V
Nominal frequency
50 Hz
Protection rating
IP 68
Thermal class
F
max. operating pressure
1000.00 hPa
max. shaft power (P2) per pump/drive
0.69 W
Nominal speed
2800 1/min
max. power consumption per pump/drive
5 A
Motor pump shaft
durchgehend
Shaft seal
RWDR
Number of duty pumps/drives
1
vertical installation
Yes
ATEX
No
Series
Hebeanlage Aqualift F Compact
Hydraulics
single-level
LINK
https://www.kessel.de/info?han=28701XC
Procurement
Last updateMay 22, 2024, 12:17 PM
Part number28701XC
AUSSCHREIBEN.DEhttps://ausschreiben.de/catalog/kessel/catalogItem/cd7a65b1-7965-473d-8428-b114b77756c8
Currency:
$
£
¥
CN¥
Wszystkie informacje bez gwarancji
Ostatnia aktualizacja: May 22, 2024, 12:17 PM
Previews
3D
Characteristics Graph
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Lokalizacja sprzedawcy
Wybierz kraj żeby zobaczyć lokalne biura
Embedded user actions