Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KESSEL
Description
Lifting station Aqualift F XL
Bill of material
11080
PREVIEW
Product name
Lifting stati. Aqualift F XL 300l, Duo, SPF 5500-S3, Cast-iron gate valve
GTIN number
04026092057476
max. delivery rate
60.00 m³/h
Order number
11080
max. pumping height
28.00 m
electrical nominal power (P1)
5.70 W
Nominal operating voltage
400 V
Total number of pumps/drives
2
Net mass
222.72 kg
Protection class
Protection Class I
Unterwasserpumpe
6
Shaft position
vertical
Design
dry-rotor pump
Priming characteristics
normal-priming
Drive
e-motor for three-phase current
E-motor start-up type
direct
Pump housing material information
Polymer, stainless steel
Connection nominal size, pressure (outlet) side
80
Connection nominal size, suction (inlet) side
100
electrical connection
3/N/PE 400V
Star/delta startup circuit for three-phase connection or three phase current
yes
Nominal frequency
50 Hz
Protection rating
IP 68
Thermal class
F
maximale Fördermedientemperatur
40 °C
max. operating pressure
2800.00 hPa
max. shaft power (P2) per pump/drive
4.80 W
Nominal speed
2800 1/min
max. speed n
2800 1/min
max. power consumption per pump/drive
9.10 A
Inrush current
68.00 A
Motor pump shaft
durchgehend
Shaft seal
GLRD
Number of duty pumps/drives
1
vertical installation
yes
Outdoor installation
no
ATEX
no
Hydraulics
single-level
LINK
https://www.kessel.de/info?han=11080
Procurement
Last updateMay 22, 2024, 12:17 PM
Part number11080
AUSSCHREIBEN.DEhttps://ausschreiben.de/catalog/kessel/catalogItem/e810e59b-9e4c-44a9-90b6-bb2973ad9a50
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: May 22, 2024, 12:17 PM
Previews
3D
Characteristics Graph
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices
Embedded user actions