Catalog navigation
CAD model selection
Available products: 1
HELP_VARIABLE
Company
KESSEL
Description
Lifting station Aqualift S compact
Bill of material
280500X
Product name
Lifting station Aqualift S Compact, Mono, GTF 500, Floor slab, tileable
GTIN number
04026092082577
max. delivery rate
12.00 m³/h
Order number
280500X
max. pumping height
8.00 m
electrical nominal power (P1)
0.50 W
Nominal operating voltage
230 V
Total number of pumps/drives
1
Net mass
15.72 kg
Protection class
Protection Class I
Motor protection
no
Unterwasserpumpe
6
Shaft position
vertical
Design
dry-rotor pump
Priming characteristics
normal-priming
Drive
e-motor for alternating current
E-motor start-up type
direct
Pump housing material information
Polymer, stainless steel
Connection nominal size, pressure (outlet) side
32
Connection nominal size, suction (inlet) side
100
electrical connection
1/N/PE 230V
Star/delta startup circuit for three-phase connection or three phase current
No
Nominal frequency
50 Hz
Protection rating
IP 68
Thermal class
F
maximale Fördermedientemperatur
35 °C
max. operating pressure
800.00 hPa
max. shaft power (P2) per pump/drive
0.36 W
Nominal speed
2800 1/min
max. speed n
2800 1/min
max. power consumption per pump/drive
2.50 A
Inrush current
6.90 A
Motor pump shaft
durchgehend
Shaft seal
RWDR
Number of duty pumps/drives
1
vertical installation
yes
Outdoor installation
no
ATEX
no
Hydraulics
single-level
LINK
https://www.kessel.de/info?han=280500X
Area of application
drainage
Procurement
Last updateMay 22, 2024, 12:17 PM
Part number280500X
AUSSCHREIBEN.DEhttps://ausschreiben.de/catalog/kessel/catalogItem/3e55ce33-5cdc-48bc-ac56-9c730c06262a
Currency:
$
£
¥
CN¥
All information without guarantee.
Last update: May 22, 2024, 12:17 PM