Catalog navigation
CAD model selection
Available products: 1
HELP_VARIABLE
Company
KESSEL
Description
Lifting station Minilift S Art.-Nr. 28560C
Bill of material
280570S
PREVIEW
Product name
Hebeanlage Minilift S, KTP 300-S1, Bodenplatte, schwarz
GTIN number
04026092082553
LMIN
40.000
LMAX
200.000
Variable length
max. delivery rate
8.00 m³/h
Order number
280570S
max. pumping height
6.00 m
electrical nominal power (P1)
0.34 W
Nominal operating voltage
230 V
Total number of pumps/drives
1
Net mass
10.80 kg
Protection class
Protection Class I
Motor protection
nein
Unterwasserpumpe
Submersible pump
Shaft position
vertical
Design
dry-rotor pump
Priming characteristics
normal-priming
Drive
e-motor for alternating current
E-motor start-up type
direct
Pump housing material information
Polymer, stainless steel
Connection nominal size, pressure (outlet) side
32
Connection nominal size, suction (inlet) side
50
electrical connection
1/N/PE 230V
Star/delta startup circuit for three-phase connection or three phase current
No
Nominal frequency
50 Hz
Protection rating
IP 68
Thermal class
F
maximale Fördermedientemperatur
35 °C
max. operating pressure
600.00 hPa
max. shaft power (P2) per pump/drive
0.21 W
Nominal speed
2800 1/min
max. speed n
2800 1/min
max. power consumption per pump/drive
2 A
Inrush current
3.80 A
Motor pump shaft
durchgehend
Shaft seal
RWDR
Number of duty pumps/drives
1
vertical installation
yes
Outdoor installation
no
ATEX
no
Series
Lifting station Minilift S
Hydraulics
single-level
Area of application
drainage
LINK
https://www.kessel.de/info?han=280570S
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
Embedded user actions