Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KESSEL
Description
Lifting station Minilift S Art.-Nr. 28560C
Bill of material
280570X
PREVIEW
Product name
Hebeanlage Minilift S, KTP 300-S1, Bodenplatte, befliesbar
GTIN number
04026092082546
LMIN
0.000
LMAX
200.000
Variable length
max. delivery rate
8.00 m³/h
Order number
280570X
max. pumping height
6.00 m
electrical nominal power (P1)
0.34 W
Nominal operating voltage
230 V
Total number of pumps/drives
1
Net mass
10.80 kg
Protection class
Protection Class I
Motor protection
nein
Unterwasserpumpe
Submersible pump
Shaft position
vertical
Design
dry-rotor pump
Priming characteristics
normal-priming
Drive
e-motor for alternating current
E-motor start-up type
direct
Pump housing material information
Polymer, stainless steel
Connection nominal size, pressure (outlet) side
32
Connection nominal size, suction (inlet) side
50
electrical connection
1/N/PE 230V
Star/delta startup circuit for three-phase connection or three phase current
No
Nominal frequency
50 Hz
Protection rating
IP 68
Thermal class
F
maximale Fördermedientemperatur
35 °C
max. operating pressure
600.00 hPa
max. shaft power (P2) per pump/drive
0.21 W
Nominal speed
2800 1/min
max. speed n
2800 1/min
max. power consumption per pump/drive
2 A
Inrush current
3.80 A
Motor pump shaft
durchgehend
Shaft seal
RWDR
Number of duty pumps/drives
1
vertical installation
yes
Outdoor installation
no
ATEX
no
Series
Lifting station Minilift S
Hydraulics
single-level
Area of application
drainage
LINK
https://www.kessel.de/info?han=280570X
Procurement
Last updateMay 22, 2024, 12:18 PM
Part number280570X
AUSSCHREIBEN.DEhttps://ausschreiben.de/catalog/kessel/catalogItem/4ae2b64a-3be4-4332-af85-36190925d089
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: May 22, 2024, 12:18 PM
Previews
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices
Embedded user actions