Catalog navigation
CAD model selection
Available products: 1
HELP_VARIABLE
Company
KESSEL
Description
Pumpstation Aquapump Medium (fäkalienhaltig)
Bill of material
827710B
PREVIEW
Product name
Pumpstation Aquapump Medium, Mono, STZ 1000, 800-1250 mm, Klasse B
GTIN number
4026092052044
LMIN
0.000
LMAX
450.000
Variable length
max. delivery rate
11.50 m³/h
Order number
827710B
max. pumping height
10.00 m
electrical nominal power (P1)
1.20 W
Nominal operating voltage
230 V
Total number of pumps/drives
1
Net mass
127.00 kg
Protection class
Schutzklasse I
Technical design
Submersible pump
Shaft position
vertical
Design
dry-rotor pump
Priming characteristics
normal-priming
Drive
e-motor for alternating current
E-motor start-up type
direct
Pump housing material information
Kunststoff, Edelstahl
Connection nominal size, pressure (outlet) side
DN32, DA40
Connection nominal size, suction (inlet) side
150
electrical connection
1/N/PE 230V
Star/delta startup circuit for three-phase connection or three phase current
nein
Nominal frequency
50 Hz
Protection rating
IP 68
Thermal class
F
maximale Fördermedientemperatur
40 °C
max. operating pressure
1000.00 hPa
max. shaft power (P2) per pump/drive
0.69 W
Nominal speed
2800 1/min
max. power consumption per pump/drive
5 A
Motor pump shaft
durchgehend
Shaft seal
RWDR
Number of duty pumps/drives
1
vertical installation
Yes
ATEX
No
Area of application
drainage
LINK
https://www.kessel.de/info?han=827710B