Catalog navigation
CAD model selection
Available products: 1
HELP_VARIABLE
Company
KESSEL
Description
Pumpstation Aquapump XXL (fäkalienfrei)
Bill of material
8743047
PREVIEW
Product name
Pumpstation Aquapump XXL, Mono, GTF1400-S1, Nassaufst., Pegelsonde
max. delivery rate
31.00 m³/h
Order number
8743047
max. pumping height
10.50 m
electrical nominal power (P1)
1.50 W
Nominal operating voltage
400 V
Total number of pumps/drives
1
Net mass
150.00 kg
Protection class
Protection Class I
Technical design
Submersible pump
Shaft position
vertical
Design
dry-rotor pump
Priming characteristics
normal-priming
Drive
e-motor for three-phase current
E-motor start-up type
direct
Pump housing material information
Grauguss
Connection nominal size, pressure (outlet) side
DN50, DA63
Connection nominal size, suction (inlet) side
150
electrical connection
3/N/PE 400V
Star/delta startup circuit for three-phase connection or three phase current
no
Nominal frequency
50 Hz
Protection rating
IP 68
Thermal class
H
maximale Fördermedientemperatur
40 °C
max. operating pressure
1050.00 hPa
max. shaft power (P2) per pump/drive
1.10 W
Nominal speed
2900 1/min
max. speed n
1/min
max. power consumption per pump/drive
2 A
Inrush current
A
Motor pump shaft
durchgehend
Shaft seal
GLRD
Number of duty pumps/drives
1
vertical installation
Yes
Outdoor installation
ATEX
No
Area of application
drainage
LINK
https://www.kessel.de/info?han=8743047