Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
KESSEL
Description
Tauchpumpe Aquadive GTF 1000 resistant
Bill of material
28760C
PREVIEW
Product name
Submersible pump GTF 1000 resistant, without float switch, 10 m, 230 V
GTIN number
4026092093764
max. delivery rate
14.00 m³/h
Order number
28760C
max. pumping height
10.00 m
electrical nominal power (P1)
1.30 W
Nominal operating voltage
230 V
Total number of pumps/drives
1
Net mass
9.70 kg
Protection class
Protection Class I
Motor protection
intern
Unterwasserpumpe
Submersible pump
Shaft position
vertical
Design
dry-rotor pump
Priming characteristics
normal-priming
Drive
e-motor for alternating current
E-motor start-up type
direct
Pump housing material information
Polymer
electrical connection
1/N/PE 230V
Star/delta startup circuit for three-phase connection or three phase current
no
Nominal frequency
50 Hz
Protection rating
IP 68
Thermal class
F
maximale Fördermedientemperatur
40 °C
max. operating pressure
1000.00 hPa
max. shaft power (P2) per pump/drive
0.75 W
Nominal speed
2700 1/min
max. power consumption per pump/drive
6 A
Motor pump shaft
durchgehend
Shaft seal
RWDR
Number of duty pumps/drives
1
vertical installation
Yes
ATEX
No
Hydraulics
single-level
Area of application
drainage
LINK
https://www.kessel.de/info?han=28760C
Anteprime
3D
Characteristics Graph
2D
L'anteprima non rappresenta più la configurazione della parte.Genera una nuova anteprima.
Posizione del produttore
Seleziona una nazione per vedere le sedi locali
Embedded user actions