Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
KESSEL
Description
Backwater chamber CO 1000
Bill of material
881505
Product name
Backwater chamber LW 1000, Inlet DN 150, Outlet DN 200, 1680 mm
GTIN number
4026092049266
Order number
881505
Version of drains for floor, roof and sanitary objects
other product-specific versions
Drain body material
Polymer
Sealing variants
without waterproofing layer
Odour trap
without odour trap
Complete article (one-piece) made up of combination (multi-piece version) of drain body and upper section
yes
Issue date (month) of the guideline
201805
File revision date
20190809
Drains for floor, roof and plumbing fixtures -series designation
Backwater chamber LW
Equipotential bonding (earthing connection) available
no
Electrical connection
no
Connection to the BCS, BAC
no
LINK
https://www.kessel.de/info?han=881505
Anteprime
3D
2D
L'anteprima non rappresenta più la configurazione della parte.Genera una nuova anteprima.
Posizione del produttore
Seleziona una nazione per vedere le sedi locali
Embedded user actions