Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
KESSEL
Description
Backwater chamber CO 1000
Bill of material
883005-DN150
Product name
Backwater chamber LW 1000, Inlet DN 150, Outlet DN 150, 3180 mm
GTIN number
4026092071311
Order number
883005-DN150
Version of drains for floor, roof and sanitary objects
other product-specific versions
Drain body material
Polymer
Sealing variants
without waterproofing layer
Odour trap
without odour trap
Complete article (one-piece) made up of combination (multi-piece version) of drain body and upper section
yes
Issue date (month) of the guideline
201805
File revision date
20190809
Drains for floor, roof and plumbing fixtures -series designation
Backwater chamber LW
Equipotential bonding (earthing connection) available
no
Electrical connection
no
Connection to the BCS, BAC
no
LINK
https://www.kessel.de/info?han=883005-DN150
Anteprime
3D
2D
L'anteprima non rappresenta più la configurazione della parte.Genera una nuova anteprima.
Posizione del produttore
Seleziona una nazione per vedere le sedi locali
Embedded user actions