Catalog navigation
Choix du modèle CAO
Produit(s) sélectionnable(s): 1
HELP_VARIABLE
Company
KESSEL
Description
Controlfix backwater technical module
Bill of material
851251
Product name
Controlfix backwater technical module DN 125, closed channel passage
GTIN number
4026092079379
Order number
851251
Version of drains for floor, roof and sanitary objects
other product-specific versions
Drain body material
Polymer
Sealing variants
without waterproofing layer
Odour trap
without odour trap
Complete article (one-piece) made up of combination (multi-piece version) of drain body and upper section
yes
LINK
https://www.kessel.de/info?han=851251
Aperçus 3D
3D
Characteristics Graph
2D
Filiales du fabricant
Cliquez sur un pays pour voir l'adresse de la filiale
Embedded user actions