Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
KESSEL
Description
Controlfix backwater technical module
Bill of material
851001
Product name
Controlfix backwater technical module DN 100, closed channel passage
GTIN number
4026092079317
Order number
851001
Version of drains for floor, roof and sanitary objects
other product-specific versions
Drain body material
Polymer
Sealing variants
without waterproofing layer
Odour trap
without odour trap
Complete article (one-piece) made up of combination (multi-piece version) of drain body and upper section
yes
LINK
https://www.kessel.de/info?han=851001
Procurement
Last updateMay 22, 2024, 12:19 PM
Part number851001
AUSSCHREIBEN.DEhttps://ausschreiben.de/catalog/kessel/catalogItem/dda8f0eb-222a-43df-bb53-bc9691153ddf
Currency:
$
£
¥
CN¥
Wszystkie informacje bez gwarancji
Ostatnia aktualizacja: May 22, 2024, 12:19 PM
Previews
3D
Characteristics Graph
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Lokalizacja sprzedawcy
Wybierz kraj żeby zobaczyć lokalne biura
Embedded user actions