Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KESSEL
Description
Backwater chamber CO 1000
Bill of material
881005
Product name
Backwater chamber LW 1000, Inlet DN 150, Outlet DN 200, 1180 mm
GTIN number
4026092049259
Order number
881005
Version of drains for floor, roof and sanitary objects
other product-specific versions
Drain body material
Polymer
Sealing variants
without waterproofing layer
Odour trap
without odour trap
Complete article (one-piece) made up of combination (multi-piece version) of drain body and upper section
yes
Issue date (month) of the guideline
201805
File revision date
20190809
Drains for floor, roof and plumbing fixtures -series designation
Backwater chamber LW
Equipotential bonding (earthing connection) available
no
Electrical connection
no
Connection to the BCS, BAC
no
LINK
https://www.kessel.de/info?han=881005
Procurement
Last updateMay 22, 2024, 12:19 PM
Part number881005
AUSSCHREIBEN.DEhttps://ausschreiben.de/catalog/kessel/catalogItem/02c96b7f-f483-4f3b-96bc-ea1e96acd264
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: May 22, 2024, 12:19 PM
Previews
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices
Embedded user actions