Catalog navigation
CAD model selection
Available products: 1
HELP_VARIABLE
Company
KESSEL
Description
Backwater chamber CO 1000
Bill of material
881005-DN150
Product name
Backwater chamber LW 1000, Inlet DN 150, Outlet DN 150, 1180 mm
GTIN number
4026092071717
Order number
881005-DN150
Version of drains for floor, roof and sanitary objects
other product-specific versions
Drain body material
Polymer
Sealing variants
without waterproofing layer
Odour trap
without odour trap
Complete article (one-piece) made up of combination (multi-piece version) of drain body and upper section
yes
Issue date (month) of the guideline
201805
File revision date
20190809
Drains for floor, roof and plumbing fixtures -series designation
Backwater chamber LW
Equipotential bonding (earthing connection) available
no
Electrical connection
no
Connection to the BCS, BAC
no
LINK
https://www.kessel.de/info?han=881005-DN150
Procurement
Last updateMay 22, 2024, 12:19 PM
Part number881005-DN150
AUSSCHREIBEN.DEhttps://ausschreiben.de/catalog/kessel/catalogItem/1b35e201-c4de-4b9d-9199-7d4d284698fe
Currency:
$
£
¥
CN¥
All information without guarantee.
Last update: May 22, 2024, 12:19 PM